
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6501-3-3 - Thread Coupling FPT x FPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol thread coupling and reducing thread coupling feature female pipe thread connections. The fitting connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging. Chemtrol® Kynar® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperaturemore and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CD00250 6501-3-3 - Thread Coupling FPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD00300 6501-3-3 - Thread Coupling FPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD00350 6501-3-3 - Thread Coupling FPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD00400 6501-3-3 - Thread Coupling FPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD00450 6501-3-3 - Thread Coupling FPT x FPT - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923098184 | N/A 039923098207 | N/A 039923098221 | N/A 039923098269 | N/A 039923098283 | |||||
Type of Fitting | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Fitting Plastic 2-End Connection Type | N/A F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 650133 1/2 THD COUP PVDF | N/A 650133 3/4 THD COUP PVDF | N/A 650133 1 THD COUP PVDF | N/A 650133 1-1/2 THD COUP PVDF | N/A 650133 2 THD COUP PVDF | |||||
eClass Classification |
N/A
Red PVDF Couplings |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.111 lb | N/A 0.157 lb | N/A 0.235 lb | N/A 0.490 lb | N/A 0.705 lb | |||||
|