![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6518-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® flush thread reducer bushing features a male pipe thread and a female pipe thread connection. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CD03250 6518-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD03290 6518-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD03300 6518-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD03350 6518-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Red PVDF Schedule 80 |
![]() CD03400 6518-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923097408 | N/A 039923097446 | N/A 039923097422 | N/A 039923097460 | N/A 039923097545 | |||||
Type of Fitting | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Fitting Plastic 2-End Connection Type | N/A M x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 651834 3/4X1/2 TXT BUSH PVDF HEX | N/A 651834 1X1/2 TXT BUSH PVDF HEX | N/A 651834 1X3/4 TXT BUSH PVDF HEX | N/A 651834 1-1/2X1 TXT BUSH PVDF HEX | N/A 651834 2X1 TXT BUSH PVDF HEX | |||||
eClass Classification |
N/A
Red PVDF Bushings |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.045 lb | N/A 0.162 lb | N/A 0.080 lb | N/A 0.185 lb | N/A 0.345 lb | |||||
|