![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6633 - FKM Socket Union S x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol socket union is supplied with an FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Natural pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE04000 6633 - FKM Socket Union S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE04050 6633 - FKM Socket Union S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE04100 6633 - FKM Socket Union S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE04150 6633 - FKM Socket Union S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE04200 6633 - FKM Socket Union S x S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923070203 | N/A 039923070227 | N/A 039923070241 | N/A 039923070289 | N/A 039923070302 | |||||
Type | N/A Union | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6633 1/2" SOC UNION NAT PVDF | N/A 6633 3/4" SOC UNION NAT PVDF | N/A 6633 1" SOC UNION NAT PVDF | N/A 6633 11/2" SOC UNION NAT PVDF | N/A 6633 2" SOC UNION NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Unions |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.176 lb | N/A 0.307 lb | N/A 0.464 lb | N/A 1.038 lb | N/A 2.165 lb | |||||
|