![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6518 - Flush Socket Reducer Bushing Spg x S - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
Chemtrol ® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CD03000 6518 - Flush Socket Reducer Bushing Spg x S - Kynar® Red PVDF Schedule 80 |
![]() CD03040 6518 - Flush Socket Reducer Bushing Spg x S - Kynar® Red PVDF Schedule 80 |
![]() CD03050 6518 - Flush Socket Reducer Bushing Spg x S - Kynar® Red PVDF Schedule 80 |
![]() CD03100 6518 - Flush Socket Reducer Bushing Spg x S - Kynar® Red PVDF Schedule 80 |
![]() CD03150 6518 - Flush Socket Reducer Bushing Spg x S - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923097187 | N/A 039923097224 | N/A 039923097200 | N/A 039923097248 | N/A 039923097323 | |||||
Type | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Connection Type | N/A Spg x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6518 3/4X1/2 SXS BUSH PVDF HEX | N/A 6518 1X1/2 SXS BUSH PVDF HEX | N/A 6518 1X3/4 SXS BUSH PVDF HEX | N/A 6518 1-1/2X1 SXS BUSH PVDF HEX | N/A 6518 2X1 SXS BUSH PVDF HEX | |||||
eClass Classification |
N/A
Red PVDF Bushings |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.075 lb | N/A 0.160 lb | N/A 0.080 lb | N/A 0.340 lb | N/A 0.625 lb | |||||
|