![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6601 - Socket Coupling S x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® socket coupling features female socket connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE00000 6601 - Socket Coupling S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00050 6601 - Socket Coupling S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00100 6601 - Socket Coupling S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00150 6601 - Socket Coupling S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00200 6601 - Socket Coupling S x S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923068002 | N/A 039923068026 | N/A 039923068040 | N/A 039923068088 | N/A 039923068101 | |||||
Type | N/A Coupling | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6601 1/2" SOC CPL NAT PVDF | N/A 6601 3/4" SOC CPL NAT PVDF | N/A 6601 1" SOC CPL NAT PVDF | N/A 6601 11/2" SOC CPL NAT PVDF | N/A 6601 2" SOC CPL NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Couplings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.105 lb | N/A 0.150 lb | N/A 0.214 lb | N/A 0.490 lb | N/A 0.705 lb | |||||
|