![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6651-W - Socket Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design
PVDF Kynar Fittings
The Chemtrol socket flange features a one-piece webbed design and a female socket connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Natural pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE04736 6651-W - Socket Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
![]() CE04739 6651-W - Socket Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
![]() CE04740 6651-W - Socket Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
![]() CE04742 6651-W - Socket Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
||||
UPC Code | N/A 039923069184 | N/A 039923069207 | N/A 039923069221 | N/A 039923069245 | ||||
Type | N/A Flange | |||||||
Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
Connection Type | N/A S Socket | |||||||
All Basic Material | N/A PVDF | |||||||
Pipe Schedule | N/A 80 | |||||||
Description | N/A 6651-W 2" SOC LTWT FLG NAT PVDF | N/A 6651-W 3" SOC LTWT FLG NAT PVDF | N/A 6651-W 4" SOC LTWT FLG NAT PVDF 4851-040 | N/A 6651-W 6" SOC LTWT FLG NAT PVDF 4851-060 | ||||
eClass Classification |
N/A
Natural PVDF Flanges |
|||||||
Color | N/A Natural | |||||||
Net Weight | N/A 0.905 lb | N/A 1.058 lb | N/A 2.469 lb | N/A 4.720 lb | ||||
|