![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6619-W - Blind Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design
PVDF Kynar Fittings
The Chemtrol® blind flange features a one-piece webbed design. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Natural pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE03736 6619-W - Blind Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
![]() CE03739 6619-W - Blind Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
![]() CE03740 6619-W - Blind Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
![]() CE03742 6619-W - Blind Flange - Kynar® Natural PVDF Schedule 80, One-Piece Webbed Design |
||||
UPC Code | N/A 039923069542 | N/A 039923069566 | N/A 039923069580 | N/A 039923069603 | ||||
Type | N/A Flange | |||||||
Size (Dimensions) | N/A 2 | N/A 3 | N/A 4 | N/A 6 | ||||
Connection Type | N/A Blind | |||||||
All Basic Material | N/A PVDF | |||||||
Pipe Schedule | N/A 80 | |||||||
Description | N/A 6619-W 2" BLD LTWT FLG NAT PVDF | N/A 6619-W 3" BLD LTWT FLG NAT PVDF | N/A 6619-W 4" BLD LTWT FLG NAT PVDF 4853-040 | N/A 6619-W 6" BLD LTWT FLG NAT PVDF 4853-060 | ||||
eClass Classification |
N/A
Natural PVDF Flanges |
|||||||
Color | N/A Natural | |||||||
Net Weight | N/A 0.932 lb | N/A 1.742 lb | N/A 2.804 lb | N/A 5.750 lb | ||||
|