![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6607 - Socket 90° Elbow S x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® socket 90-degree elbow features female thermo-seal fusion socket connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE01250 6607 - Socket 90° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01300 6607 - Socket 90° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01350 6607 - Socket 90° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01400 6607 - Socket 90° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE01450 6607 - Socket 90° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923068729 | N/A 039923068743 | N/A 039923068767 | N/A 039923068804 | N/A 039923068828 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6607 1/2" SOC 90 ELL NAT PVDF | N/A 6607 3/4" SOC 90 ELL NAT PVDF | N/A 6607 1" SOC 90 ELL NAT PVDF | N/A 6607 11/2" SOC 90 ELL NAT PVDF | N/A 6607 2" SOC 90 ELL NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Elbows |
|||||||||
Net Weight | N/A 0.120 lb | N/A 0.181 lb | N/A 0.279 lb | N/A 0.561 lb | N/A 0.950 lb | |||||
|