
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6618-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The natural PVDF socket reducer bushing features a male end (spigot) and a female pipe thread connection. Chemtrol® fittings connect PVDF piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistancemore characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CE03460 6618-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03465 6618-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03470 6618-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03475 6618-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03480 6618-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923345783 | N/A 039923345790 | N/A 039923345806 | N/A 039923345813 | N/A 039923345820 | |||||
Connection Type | N/A Spg x FNPT | |||||||||
Size | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Material | N/A Kynar® Natural PVDF | |||||||||
Description | N/A 6618-3 3/4 x 1/2 SPG x T BUSH NAT PVDF | N/A 6618-3 1 x 1/2 SPG x T BUSH NAT PVDF | N/A 6618-3 1 x 3/4 SPG x T BUSH NAT PVDF | N/A 6618-3 1 1/2 x 1 SPG x T BUSH NAT PVDF | N/A 6618-3 2 x 1 SPG x T BUSH NAT PVDF | |||||
eClass Classification | N/A Natural PVDF Bushings | |||||||||
Color | N/A Natural | |||||||||
Weight | N/A 0.045 lb | N/A 0.162 lb | N/A 0.080 lb | N/A 0.185 lb | N/A 0.345 lb | |||||
|