![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6612-3-3 - Thread Tee FPT x FPT x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® thread tee fitting features female NPT thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CE02000 6612-3-3 - Thread Tee FPT x FPT x FPT - Kynar® Natural PVDF Schedule 80 |
CE02050 6612-3-3 - Thread Tee FPT x FPT x FPT - Kynar® Natural PVDF Schedule 80 |
CE02100 6612-3-3 - Thread Tee FPT x FPT x FPT - Kynar® Natural PVDF Schedule 80 |
CE02150 6612-3-3 - Thread Tee FPT x FPT x FPT - Kynar® Natural PVDF Schedule 80 |
CE02200 6612-3-3 - Thread Tee FPT x FPT x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923070005 | N/A 039923070029 | N/A 039923070043 | N/A 039923070081 | N/A 039923070104 | |||||
Type | N/A Tee | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F x F x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 661233 1/2" THD TEE NAT PVDF | N/A 661233 3/4" THD TEE NAT PVDF | N/A 661233 1" THD TEE NAT PVDF | N/A 661233 11/2" THD TEE NAT PVDF | N/A 661233 2" THD TEE NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Tees |
|||||||||
Net Weight | N/A 0.175 lb | N/A 0.295 lb | N/A 0.44 lb | N/A 0.919 lb | N/A 1.31 lb | |||||
|