![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6606 - Socket 45° Elbow S x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® elbow features female socket connections to change the direction of piping 45 degrees. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE00750 6606 - Socket 45° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00800 6606 - Socket 45° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00850 6606 - Socket 45° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00900 6606 - Socket 45° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
![]() CE00950 6606 - Socket 45° Elbow S x S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923068361 | N/A 039923068385 | N/A 039923068408 | N/A 039923068446 | N/A 039923068460 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6606 1/2" SOC 45 ELL NAT PVDF | N/A 6606 3/4" SOC 45 ELL NAT PVDF | N/A 6606 1" SOC 45 ELL NAT PVDF | N/A 6606 11/2" SOC 45 ELL NAT PVDF | N/A 6606 2" SOC 45 ELL NAT PVDF | |||||
eClass Classification |
N/A
Natural PVDF Elbows |
|||||||||
Net Weight | N/A 0.102 lb | N/A 0.140 lb | N/A 0.305 lb | N/A 0.493 lb | N/A 0.679 lb | |||||
|