![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6618-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® flush thread reducing bushing features a male pipe thread and a female pipe thread connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE03250 6618-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03290 6618-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03300 6618-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03350 6618-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Natural PVDF Schedule 80 |
![]() CE03400 6618-3-4 - Flush Thread Reducer Bushing MPT x FPT - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923067401 | N/A 039923067449 | N/A 039923067425 | N/A 039923067463 | N/A 039923067548 | |||||
Type of Fitting | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Fitting Plastic 2-End Connection Type | N/A M x F | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6618-3-4 3/4 X 1/2 THD BUSH NAT PVDF HEX | N/A 6618-3-4 1 X 1/2 THD BUSH NAT PVDF HEX | N/A 6618-3-4 1 X 3/4 THD BUSH NAT PVDF HEX | N/A 6618-3-4 1-1/2 X 1 THD BUSH NAT PVDF HEX | N/A 6618-3-4 2 X 1 THD BUSH NAT PVDF HEX | |||||
eClass Classification |
N/A
Natural PVDF Bushings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.045 lb | N/A 0.162 lb | N/A 0.080 lb | N/A 0.185 lb | N/A 0.345 lb | |||||
|