
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4516-4 - Thread Plug MPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC thread plug features a male pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittingsmore are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA10200 4516-4 - Thread Plug MPT - PVC Schedule 80 |
![]() CA10250 4516-4 - Thread Plug MPT - PVC Schedule 80 |
![]() CA10300 4516-4 - Thread Plug MPT - PVC Schedule 80 |
![]() CA10350 4516-4 - Thread Plug MPT - PVC Schedule 80 |
![]() CA10400 4516-4 - Thread Plug MPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923165763 | N/A 039923165800 | N/A 039923165824 | N/A 039923165848 | N/A 039923165862 | |||||
Type | N/A Plug | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A M (NPT) | |||||||||
Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
PVC Sch 80 Plugs |
|||||||||
Weight | N/A 0.009 lb | N/A 0.019 lb | N/A 0.030 lb | N/A 0.047 lb | N/A 0.108 lb | |||||
|