![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4507-3 - Socket x Thread 90° Elbow S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC elbow features a female socket and female pipe thread connections to change the direction of piping 90 degrees. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CA07505 4507-3 - Socket x Thread 90° Elbow S x FPT - PVC Schedule 80 |
![]() CA07510 4507-3 - Socket x Thread 90° Elbow S x FPT - PVC Schedule 80 |
![]() CA07515 4507-3 - Socket x Thread 90° Elbow S x FPT - PVC Schedule 80 |
![]() CA07520 4507-3 - Socket x Thread 90° Elbow S x FPT - PVC Schedule 80 |
![]() CA07525 4507-3 - Socket x Thread 90° Elbow S x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923163288 | N/A 039923163301 | N/A 039923163325 | N/A 039923163349 | N/A 039923163363 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PVC | |||||||||
Color | N/A Dark Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4507-3 1/2 S X T 90 ELL PVC 80 | N/A 4507-3 3/4 S X T 90 ELL PVC 80 | N/A 4507-3 1 S X T 90 ELL PVC 80 | N/A 4507-3 1-1/4 S X T 90 ELL PVC 80 | N/A 4507-3 1-1/2 S X T 90 ELL PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Elbows |
|||||||||
Net Weight | N/A 0.119 lb | N/A 0.17 lb | N/A 0.279 lb | N/A 0.328 lb | N/A 0.55 lb | |||||
|