 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4506 - Socket 45° Elbow S x S - PVC Schedule 80
    PVC Schedule 80 Fittings
        
    
        
            The dark grey PVC elbow features female socket connections to change the direction of piping 45 degrees. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items |   CA04900 4506 - Socket 45° Elbow S x S - PVC Schedule 80 |   CA04950 4506 - Socket 45° Elbow S x S - PVC Schedule 80 |   CA05000 4506 - Socket 45° Elbow S x S - PVC Schedule 80 |   CA05050 4506 - Socket 45° Elbow S x S - PVC Schedule 80 |   CA05100 4506 - Socket 45° Elbow S x S - PVC Schedule 80 | |||||
| UPC Code | N/A 039923161840 | N/A 039923161888 | N/A 039923161901 | N/A 039923161925 | N/A 039923161949 | |||||
| Type | N/A Elbow | |||||||||
| Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Connection Type | N/A S x S | |||||||||
| All Basic Material | N/A PVC | |||||||||
| Color | N/A Dark Grey | |||||||||
| Pipe Schedule | N/A 80 | |||||||||
| Description | N/A 4506 1/4 SOC 45 ELL PVC 80 | N/A 4506 1/2 SOC 45 ELL PVC 80 | N/A 4506 3/4 SOC 45 ELL PVC 80 | N/A 4506 1 SOC 45 ELL PVC 80 | N/A 4506 11/4 SOC 45 ELL PVC 80 | |||||
| eClass Classification | N/A
                                                PVC Sch 80 Elbows | |||||||||
| Net Weight | N/A 0.034 lb | N/A 0.069 lb | N/A 0.103 lb | N/A 0.163 lb | N/A 0.244 lb | |||||
|  | ||||||||||
