![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC flush thread reducer bushing features a male pipe thread and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CA15050 4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80 |
![]() CA15100 4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80 |
![]() CA15150 4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80 |
![]() CA15200 4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80 |
![]() CA15250 4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80 |
|||||
UPC Code | N/A 039923158826 | N/A 039923158840 | N/A 039923158888 | N/A 039923158901 | N/A 039923158925 | |||||
Type of Fitting | N/A Bushing | |||||||||
Size (Dimensions) | N/A 1/2 x 1/4 | N/A 3/4 x 1/2 | N/A 3/4 x 1/4 | N/A 1 x 3/4 | N/A 1 x 1/2 | |||||
Fitting Plastic 2-End Connection Type | N/A M x F | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 451834 1/2X1/4 TXT BUSH PVC 80 | N/A 451834 3/4X1/2 TXT BUSH PVC 80 | N/A 451834 3/4X1/4 TXT BUSH PVC 80 | N/A 451834 1X3/4 TXT BUSH PVC 80 | N/A 451834 1X1/2 TXT BUSH PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Bushings |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.028 lb | N/A 0.026 lb | N/A 0.039 lb | N/A 0.048 lb | N/A 0.065 lb | |||||
|