
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4551-A - Socket Flange S - PVC Schedule 80, Two-Piece Van Stone
PVC Schedule 80 Fittings
The dark grey PVC socket flange features a female socket connection. The Van Stone flange assembly includes a connector hub, PVC coated aluminum flange ring and a PVC flange ring. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-moreterm hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CA25446 4551-A - Socket Flange S - PVC Schedule 80, Two-Piece Van Stone |
![]() CA25448 4551-A - Socket Flange S - PVC Schedule 80, Two-Piece Van Stone |
![]() CA25450 4551-A - Socket Flange S - PVC Schedule 80, Two-Piece Van Stone |
![]() CA25452 4551-A - Socket Flange S - PVC Schedule 80, Two-Piece Van Stone |
![]() CA25454 4551-A - Socket Flange S - PVC Schedule 80, Two-Piece Van Stone |
|||||
UPC Code | N/A 039923164667 | N/A 039923164681 | N/A 039923164704 | N/A 039923164728 | N/A 039923164742 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S Socket | |||||||||
All Basic Material | N/A PVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 4551A 1/2 SOC VNST FLG PVC 80 | N/A 4551A 3/4 SOC VNST FLG PVC 80 | N/A 4551A 1 SOC VNST FLG PVC 80 | N/A 4551A 11/4 SOC VNST FLG PVC 80 | N/A 4551A 11/2 SOC VNST FLG PVC 80 | |||||
eClass Classification |
N/A
PVC Sch 80 Flanges |
|||||||||
Color | N/A Dark Grey | |||||||||
Net Weight | N/A 0.19 lb | N/A 0.240 lb | N/A 0.38 lb | N/A 0.4 lb | N/A 0.54 lb | |||||
|