
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4612-3-3 - Tee FIPT x FIPT x FIPT - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 tee is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading.more PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() L14900YP 4612-3-3 Tee FIPT x FIPT x FIPT - PVC Schedule 40 |
![]() L14905YP 4612-3-3 Tee FIPT x FIPT x FIPT - PVC Schedule 40 |
![]() L14910YP 4612-3-3 Tee FIPT x FIPT x FIPT - PVC Schedule 40 |
![]() L149200P 4612-3-3 Tee FIPT x FIPT x FIPT - PVC Schedule 40 |
||||
UPC Code | N/A 039923149381 | N/A 039923149404 | N/A 039923149428 | N/A 039923149466 | ||||
Connection Type | N/A FIPT x FIPT x FIPT | |||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | ||||
Description | N/A 405-005 1/2 FXFXF TEE PVC 40 PUR | N/A 405-007 3/4 FXFXF TEE PVC 40 PUR | N/A 405-010 1 FXFXF TEE PVC 40 PUR | N/A 405-015 11/2 FXFXF TEE PVC 40 PUR | ||||
eClass Classification | N/A PVC Sch 40 Tees | |||||||
Weight | N/A 0.115 lb | N/A 0.19 lb | N/A 0.290 lb | N/A 0.575 lb | ||||
|