CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4616 - Plug Spg - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 plug is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
L16935Y 4616 - Plug Spg - PVC Schedule 40 |
L16940Y 4616 - Plug Spg - PVC Schedule 40 |
L16945YP 4616 - Plug Spg - PVC Schedule 40 |
L169450 4616 - Plug Spg - PVC Schedule 40 |
L16950YP 4616 - Plug Spg - PVC Schedule 40 |
|||||
| UPC Code | N/A 039923142863 | N/A 039923142887 | N/A 039923142900 | N/A 039923392091 | N/A 039923142924 | |||||
| Connection Type | N/A Spg | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 | N/A 1 1/4 | |||||
| Description | N/A 449-005 1/2 (SP) PLUG | N/A 449-007 3/4 SP PLUG PVC 40 | N/A 449-010 1 SP PLUG PVC 40 PUR | N/A 449-010 1 SP PLUG PVC 40 | N/A 449-012 1 1/4 SP PLUG PVC 40 PUR | |||||
| eClass Classification | N/A PVC Sch 40 Plugs | |||||||||
| Weight | N/A 0.018 lb | N/A 0.040 lb | N/A 0.070 lb | N/A 0.036 lb | N/A 0.116 lb | |||||
|
|
||||||||||
