![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4617 - Cap Slip - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 cap is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() L973350 4617 - Cap Slip - PVC Schedule 40 |
![]() L973400 4617 - Cap Slip - PVC Schedule 40 |
![]() L973450 4617 - Cap Slip - PVC Schedule 40 |
![]() L973500 4617 - Cap Slip - PVC Schedule 40 |
![]() L973550 4617 - Cap Slip - PVC Schedule 40 |
|||||
UPC Code | N/A 039923136787 | N/A 039923136800 | N/A 039923136824 | N/A 039923136848 | N/A 039923136862 | |||||
Connection Type | N/A Slip | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 447-005 1/2 SLIP CAP PVC 40 | N/A 447-007 3/4 SLIP CAP PVC 40 | N/A 447-010 1 SLIP CAP PVC 40 | N/A 447-012 1 1/4 SLIP CAP PVC 40 | N/A 447-015 1 1/2 SLIP CAP PVC 40 | |||||
eClass Classification | N/A PVC Sch 40 Caps | |||||||||
Weight | N/A 0.022 lb | N/A 0.034 lb | N/A 0.057 lb | N/A 0.095 lb | N/A 0.115 lb | |||||
|