![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4607-4 - 90° Elbow Slip x MIPT - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 90-degree street elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
L06990Y 4607-4 - 90° Elbow Slip x MIPT - PVC Schedule 40 |
L07015Y 4607-4 - 90° Elbow Slip x MIPT - PVC Schedule 40 |
L07035Y 4607-4 - 90° Elbow Slip x MIPT - PVC Schedule 40 |
L07060Y 4607-4 - 90° Elbow Slip x MIPT - PVC Schedule 40 |
L07090Y 4607-4 - 90° Elbow Slip x MIPT - PVC Schedule 40 |
|||||
UPC Code | N/A 039923141668 | N/A 039923141682 | N/A 039923141705 | N/A 039923141729 | N/A 039923141743 | |||||
Connection Type | N/A Slip x MIPT | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 410-005 1/2 MxS 90 STREET ELL PVC 40 | N/A 410-007 3/4 MxS 90 STREET ELL PVC 40 | N/A 410-010 1 MxS 90 STREET ELL PVC 40 | N/A 410-012 1 1/4 MxS 90 DEG STREET EL PVC 40 | N/A 410-015 1 1/2 MxS 90 STREET ELL PVC 40 | |||||
Features | N/A Maximum service temperature 140°F; Do not test or use with compressed air or other gases | |||||||||
Weight | N/A 0.042 lb | N/A 0.069 lb | N/A 0.118 lb | N/A 0.176 lb | N/A 0.223 lb | |||||
|