
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4606 - 45° Elbow Slip x Slip - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 45-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing ormore threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() L842800 4606 - 45° Elbow Slip x Slip - PVC Schedule 40 |
![]() L842900 4606 - 45° Elbow Slip x Slip - PVC Schedule 40 |
![]() L843000 4606 - 45° Elbow Slip x Slip - PVC Schedule 40 |
![]() L843100 4606 - 45° Elbow Slip x Slip - PVC Schedule 40 |
![]() L843200 4606 - 45° Elbow Slip x Slip - PVC Schedule 40 |
|||||
UPC Code | N/A 039923140227 | N/A 039923140241 | N/A 039923140265 | N/A 039923140289 | N/A 039923140302 | |||||
Connection Type | N/A Slip x Slip | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 417-005 1/2 SxS 45 DEG ELL PVC 40 | N/A 417-007 3/4 SxS 45 DEG ELL PVC 40 | N/A 417-010 1 SxS 45 DEG ELL PVC 40 | N/A 417-012 1 1/4 SxS 45 DEG ELL PVC 40 | N/A 417-015 1 1/2 SxS 45 DEG ELL PVC 40 | |||||
eClass Classification | N/A PVC Sch 40 Elbows | |||||||||
Weight | N/A 0.041 lb | N/A 0.070 lb | N/A 0.109 lb | N/A 0.145 lb | N/A 0.221 lb | |||||
|