 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4835-9 - Double Sanitary Tee with 90° Inlet Hub - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV double sanitary tee features all hub connections, a flowing sweep to aid in the evacuation of waste and used fluids, and a 90-degree side inlet to join a PVC branch line into a vertical drain pipe. The tee allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   K275200 4835-9 Double Sanitary Tee with 90° Inlet Hub - PVC DWV |   K275250 4835-9 Double Sanitary Tee with 90° Inlet Hub - PVC DWV |   K275380 4835-9 Double Sanitary Tee with 90° Inlet Hub - PVC DWV | |||
| UPC Code | N/A 039923224866 | N/A 039923224842 | N/A 039923224880 | |||
| Type | N/A Tee | |||||
| Size | N/A 3 x 3 x 3 x 3 x 2 | N/A 3 x 3 x 3 x 3 x 1 1/2 | N/A 4 x 4 x 4 x 4 x 2 | |||
| Description | N/A 48359R 3X3X3X3X2 HUB DBLE T W/90 INL PVC | N/A 48359R 3X3X3X3X1 1/2 HUB DBLE T W/90 PVC | N/A 48359R 4X4X4X4X2 HUB DBLE T W/90 INL PVC | |||
| Connection Type | N/A Hub x Hub x Hub | |||||
| *eClass Classification | N/A
                                                PVC DWV Tees | |||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||
| All Type of Item | N/A Fitting | |||||
| Material | N/A PVC | |||||
| Color | N/A White | |||||
| Weight | N/A 1.885 lb | N/A 1.858 lb | N/A 3.187 lb | |||
|  | ||||||
