![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4801-2-7-C - Trap Adapter Spg x SJ - PVC DWV
PVC DWV Fittings
The PVC DWV trap adapter features a spigot x slip joint with chrome nut connection and provides a means for adapting a solvent weld connection to a slip join connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K014570 4801-2-7-C Trap Adapter Spg x SJ - PVC DWV |
![]() K014580 4801-2-7-C Trap Adapter Spg x SJ - PVC DWV |
||
UPC Code | N/A 039923228284 | N/A 039923228307 | ||
Type | N/A Adapter | |||
Size | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | ||
Description | N/A 480127C 1 1/2 SPGXSJ TRAP ADAPTER PVC | N/A 480127C 1 1/2X1 1/4 SPGXSJ TRAP ADPT PVC | ||
Connection Type | N/A Spg x SJ with Chrome Nut | |||
*eClass Classification |
N/A
PVC DWV Adapters |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A PVC | |||
Color | N/A White | |||
Weight | N/A 0.149 lb | N/A 0.128 lb | ||
|