 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    4805 - Soil Pipe Adapter H x Spg - PVC DWV
    PVC DWV Fittings
        
    
        
            The PVC DWV soil pipe adapter features a hub x spigot connection and connects PVC DWV pipe and soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items |   K038500 4805 Soil Pipe Adapter H x Spg - PVC DWV |   K038550 4805 Soil Pipe Adapter H x Spg - PVC DWV |   K038650 4805 Soil Pipe Adapter H x Spg - PVC DWV |   K038700 4805 Soil Pipe Adapter H x Spg - PVC DWV |   K038750 4805 Soil Pipe Adapter H x Spg - PVC DWV | |||||
| UPC Code | N/A 039923213082 | N/A 039923213105 | N/A 039923213204 | N/A 039923213143 | N/A 039923213228 | |||||
| Type | N/A Adapter | |||||||||
| Size | N/A 1 1/2 x 2 | N/A 2 | N/A 2 x 3 | N/A 3 | N/A 3 x 4 | |||||
| Description | N/A 4805R 1 1/2X2 HXSPG SOIL PIPE ADAPTER PVC | N/A 4805 2 HXSPG SOIL PIPE ADAPTER PVC | N/A 4805R 2X3 HXSPG SOIL PIPE ADAPTER PVC | N/A 4805 3 HXSPG SOIL PIPE ADAPTER PVC | N/A 4805R 3X4 HXSPG SOIL PIPE ADAPTER PVC | |||||
| Connection Type | N/A Hub x Spg | |||||||||
| *eClass Classification | N/A
                                                PVC DWV Adapters | |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A PVC | |||||||||
| Color | N/A White | |||||||||
| Weight | N/A 0.265 lb | N/A 0.335 lb | N/A 0.536 lb | N/A 0.744 lb | N/A 0.99 lb | |||||
|  | ||||||||||
