
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4878 - Return Bend Hub x Hub x Cleanout with Plug - PVC DWV
PVC DWV Fittings
The PVC DWV return bend features hub connections and a cleanout with plug to provide for a means of clearing potential clogs. The return bend connects the contiguous ends of two parallel pipes lying alongside or above one another and allows for a 180-degree change in the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K530300 4878 Return Bend Hub x Hub x Cleanout with Plug - PVC DWV |
![]() K530350 4878 Return Bend Hub x Hub x Cleanout with Plug - PVC DWV |
||
UPC Code | N/A 039923216502 | N/A 039923216526 | ||
Type | N/A Return Bend | |||
Size | N/A 1 1/2 | N/A 2 | ||
Description | N/A 4878 1 1/2 HXHXCO/PLUG RET BEND W/CO PVC | N/A 4878 2 HXHXCOW/PLUG RETURN BEND W/CO PVC | ||
Connection Type | N/A Hub x Hub | |||
*eClass Classification |
N/A
PVC DWV Return Bends |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A PVC | |||
Weight | N/A 0.366 lb | N/A 0.643 lb | ||
Color | N/A White | |||
Fitting Bend Angle | N/A 180 Deg (1/2 Bend) | |||
|