![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4895 - P-Trap with Union Joint Hub x Hub - PVC DWV
PVC DWV Fittings
The PVC DWV P-Trap features a union joint and hub x hub connection. The P-Trap provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K605000 4895 P Trap with Union Joint HXH PVC |
![]() K005950 4895 P Trap with Union Joint HXH PVC |
![]() K006150 4895 P Trap with Union Joint HXH PVC |
|||
UPC Code | N/A 039923225443 | N/A 039923225467 | N/A 039923225481 | |||
Type | N/A Trap | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
Description | N/A 4895 1 1/4 HXH P TRAP W/UNION JOINT PVC | N/A 4895 1 1/2 HXH P TRAP W/UNION JOINT PVC | N/A 4895 2 HXH P TRAP W/UNION JOINT PVC | |||
Connection Type | N/A Hub x Hub | |||||
*eClass Classification |
N/A
PVC DWV Traps |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A PVC | |||||
Color | N/A White | |||||
Weight | N/A 0.468 lb | N/A 0.572 lb | N/A 0.929 lb | |||
|