![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4861-LH - 90° Elbow with Low Heel Inlet Hub x Hub x Hub - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree elbow with low heel inlet features hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K446000 4861-LH Hub 90 Elbow with LW Heel Inlet HXHXH PVC |
![]() K446050 4861-LH Hub 90 Elbow with LW Heel Inlet HXHXH PVC |
![]() K446150 4861-LH Hub 90 Elbow with LW Heel Inlet HXHXH PVC |
|||
UPC Code | N/A 039923215987 | N/A 039923216007 | N/A 039923215994 | |||
Type | N/A Elbow | |||||
Size | N/A 3 x 3 x 2 | N/A 3 x 3 x 1 1/2 | N/A 4 x 4 x 2 | |||
Description | N/A 4861LH 3X3X2 HUB 90 ELB W/LW HEEL IN PVC | N/A 4861LH 3X3X1 1/2 HUB 90 ELB W/LW HEEL PVC | N/A 4861LH 4X4X2 HXHXH 90 ELB W/LH INL PVC | |||
Connection Type | N/A Hub x Hub | |||||
*eClass Classification |
N/A
PVC DWV Elbows |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A PVC | |||||
Color | N/A White | |||||
Weight | N/A 1.141 lb | N/A 1.045 lb | N/A 1.850 lb | |||
|