![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4835 - Double Sanitary Tee Hub - PVC DWV
PVC DWV Fittings
The PVC DWV double sanitary tee features all hub connections and a flowing sweep to aid in the evacuation of waste and used fluids. The tee allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K270300 4835 Hub Double Sanitary Tee PVC |
![]() K270450 4835 Hub Double Sanitary Tee PVC |
![]() K270500 4835 Hub Double Sanitary Tee PVC |
![]() K270700 4835 Hub Double Sanitary Tee PVC |
![]() K270770 4835 Hub Double Sanitary Tee PVC |
|||||
UPC Code | N/A 039923224347 | N/A 039923224361 | N/A 039923224385 | N/A 039923224422 | N/A 039923224446 | |||||
Type | N/A Tee | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 3 x 2 x 2 | |||||
Description | N/A 4835 1 1/2 HUB DOUBLE SANITARY TEE PVC | N/A 4835 2 HUB DOUBLE SANITARY TEE PVC | N/A 4835R 2X2X1 1/2X1 1/2 HUB DBLE SAN TEE PVC | N/A 4835 3 HUB DOUBLE SANITARY TEE PVC | N/A 4835R 3X3X2X2 HXHXHXH DBLE SAN TEE PVC | |||||
Connection Type | N/A Hub x Hub x Hub | |||||||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.381 lb | N/A 0.575 lb | N/A 0.496 lb | N/A 1.740 lb | N/A 1.025 lb | |||||
|