![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4818 - Plug MIPT - PVC DWV
PVC DWV Fittings
The PVC DWV plug features a male NPT thread connection to fit inside a fitting to seal the end of a pipeline or a location where future additions may be made to the piping system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K177150 4818 MIPT Plug PVC |
![]() K177200 4818 MIPT Plug PVC |
![]() K177250 4818 MIPT Plug PVC |
![]() K177350 4818 MIPT Plug PVC |
![]() K177400 4818 MIPT Plug PVC |
|||||
UPC Code | N/A 039923218001 | N/A 039923218025 | N/A 039923218049 | N/A 039923218087 | N/A 039923218124 | |||||
Type | N/A Plug | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 4818 1 1/4 MIPT PLUG PVC | N/A 4818 1 1/2 MIPT PLUG PVC | N/A 4818 2 MIPT PLUG PVC | N/A 4818 3 MIPT PLUG PVC | N/A 4818 4 MIPT PLUG PVC | |||||
Connection Type | N/A M (NPT) | |||||||||
*eClass Classification |
N/A
PVC DWV Plugs |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.042 lb | N/A 0.062 lb | N/A 0.083 lb | N/A 0.226 lb | N/A 0.367 lb | |||||
|