
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4816 - Cleanout Adapter Spg x Cleanout with Plug - PVC DWV
PVC DWV Fittings
The PVC DWV cleanout adapter features a spigot x cleanout connection with a plug to provide for a means of clearing potential clogs. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K169100 4816 Cleanout SPGXCO with Plug PVC |
![]() K169200 4816 Cleanout SPGXCO with Plug PVC |
![]() K169300 4816 Cleanout SPGXCO with Plug PVC |
![]() K169400 4816 Cleanout SPGXCO with Plug PVC |
![]() K169550 4816 Cleanout SPGXCO with Plug PVC |
|||||
UPC Code | N/A 039923227607 | N/A 039923227621 | N/A 039923227645 | N/A 039923227669 | N/A 039923227683 | |||||
Type | N/A Cleanout | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | N/A 6 | |||||
Description | N/A 4816 1 1/2 SPGXCO/WPLUG CLEANOUT PVC | N/A 4816 2 SPGXCOW/PLUG CLEANOUT PVC | N/A 4816 3 SPGXCOW/PLUG CLEANOUT PVC | N/A 4816 4 SPGXCOW/PLUG CLEANOUT PVC | N/A 4816 6 SPGXCOW/PLUG CLEANOUT PVC | |||||
Connection Type | N/A Spg x Cleanout with Plug | |||||||||
*eClass Classification |
N/A
PVC DWV Cleanouts |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.160 lb | N/A 0.215 lb | N/A 0.679 lb | N/A 1.094 lb | N/A 2.564 lb | |||||
|