![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4811V - Vent Tee H x H x H - PVC DWV
PVC DWV Fittings
The PVC DWV vent tee features a hub x hub x hub connection and the abrupt 90-degree angle on the outlet is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K138100 4811V - Vent Tee H x H x H - PVC DWV |
![]() K138300 4811V - Vent Tee H x H x H - PVC DWV |
![]() K140500 4811V - Vent Tee H x H x H - PVC DWV |
![]() K140700 4811V - Vent Tee H x H x H - PVC DWV |
![]() K140850 4811V - Vent Tee H x H x H - PVC DWV |
|||||
UPC Code | N/A 039923225122 | N/A 039923225146 | N/A 039923225184 | N/A 039923225221 | N/A 039923225245 | |||||
Type | N/A Tee | |||||||||
Connection Type | N/A Hub x Hub x Hub | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 3 x 3 x 1 1/2 | N/A 4 | |||||
Description | N/A 4811V 1 1/2 HXHXH VENT TEE PVC | N/A 4811V 2 HXHXH VENT TEE PVC | N/A 4811V 3 HXHXH VENT TEE PVC | N/A 4811VR 3X3X1 1/2 HXHXH VENT TEE PVC | N/A 4811V 4 HXHX VENT TEE PVC | |||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.246 lb | N/A 0.382 lb | N/A 1.106 lb | N/A 0.757 lb | N/A 2 lb | |||||
|