![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4811-14-V - Test Tee H x H x FIPT - PVC DWV
PVC DWV Fittings
The PVC DWV test tee features a hub x hub x female NPT thread connection and provides a means for testing the tightness of the system by assessing potential leakage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K113030 4811-14-V Test Tee HXHXFIPT PVC |
![]() K113050 4811-14-V Test Tee HXHXFIPT PVC |
![]() K113070 4811-14-V Test Tee HXHXFIPT PVC |
![]() K113090 4811-14-V Test Tee HXHXFIPT PVC |
||||
UPC Code | N/A 039923222886 | N/A 039923222909 | N/A 039923222923 | N/A 039923222947 | ||||
Type | N/A Tee | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 4811-14-V 1 1/2 HXHXFIPT TEST TEE PVC | N/A 481114V 2 HXHXFIPT TEST TEE PVC | N/A 481114V 3 HXHXFIPT TEST TEE PVC | N/A 481114V 4 HXHXFIPT TEST TEE PVC | ||||
Connection Type | N/A Hub x Hub x F | |||||||
*eClass Classification |
N/A
PVC DWV Tees |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A PVC | |||||||
Color | N/A White | |||||||
Weight | N/A 0.277 lb | N/A 0.388 lb | N/A 1.024 lb | N/A 1.966 lb | ||||
|