![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4808-2 - 22 1/2 Street Elbow SPGXH PVC
PVC DWV Fittings
The PVC DWV 22-1/2-degree street elbow features a spigot x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K079550 4808-2 22 1/2 FTG Elbow SPGXH PVC |
![]() K079600 4808-2 22 1/2 FTG Elbow SPGXH PVC |
![]() K079620 4808-2 22 1/2 FTG Elbow SPGXH PVC |
![]() K079630 4808-2 22 1/2 FTG Elbow SPGXH PVC |
||||
UPC Code | N/A 039923214782 | N/A 039923214805 | N/A 039923214829 | N/A 039923214843 | ||||
Type | N/A Elbow | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 48082 1 1/2 PVC 22 1/2 FTG ELL SPGXH | N/A 48082 2 PVC 22 1/2 FTG ELL SPGXH | N/A 48082 3 SPGXH 22 1/2 STREET ELBOW PVC | N/A 48082 4 SPGXH 22 1/2 STREET ELBOW PVC | ||||
Connection Type | N/A Spg x Hub | |||||||
*eClass Classification |
N/A
PVC DWV Elbows |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A PVC | |||||||
Color | N/A White | |||||||
Weight | N/A 0.120 lb | N/A 0.19 lb | N/A 0.597 lb | N/A 1.049 lb | ||||
|