![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4807-9 - 90° Elbow with Side Inlet H x H x H - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree elbow with side inlet features a hub x hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K068250 4807-9 90 Elbow with Side Inlet HXHXH PVC |
![]() K068300 4807-9 90 Elbow with Side Inlet HXHXH PVC |
||
UPC Code | N/A 039923216106 | N/A 039923216083 | ||
Type | N/A Elbow | |||
Size | N/A 3 x 3 x 2 | N/A 3 x 3 x 1 1/2 | ||
Description | N/A 48079R 3X3X2 HXHXH 90 ELB W/SIDE INL PVC | N/A 48079R 3X3X1 1/2 HXHXH 90 ELB W/SD IN PVC | ||
Connection Type | N/A Hub x Hub | |||
*eClass Classification |
N/A
PVC DWV Elbows |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A PVC | |||
Color | N/A White | |||
Weight | N/A 1.127 lb | N/A 1.070 lb | ||
|