![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4807-2-CL - 90° Closet Street Elbow Spg x H - PVC DWV
PVC DWV Fittings
The PVC DWV 90-degree street closet elbow features a spigot x hub connection and is specially designed to connect to the bottom of the closet flange. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K058250 4807-2-CL 90 CL Elbow w/o Cap SPGXH PVC |
![]() K058270 4807-2-CL 90 CL Elbow with Cap SPGXH PVC |
||
UPC Code | N/A 039923216304 | N/A 039923216366 | ||
Type | N/A Elbow | |||
Size | N/A 4 x 3 | |||
Description | N/A 48072CL 4X3 SPGXH 90 CL ELB W/O CAP PVC | N/A 4807-2-CL 4X3 SPGXH 90 CL ELB WITH CAP | ||
Connection Type | N/A Spg x Hub | |||
*eClass Classification |
N/A
PVC DWV Elbows |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A PVC | |||
Color | N/A White | |||
Weight | N/A 1.541 lb | N/A 1.586 lb | ||
|