![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4803 - Female Adapter H x FIPT - PVC DWV
PVC DWV Fittings
The PVC DWV female adapter features a hub x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K024400 4803 Female Adapter HXFIPT PVC |
![]() K024500 4803 Female Adapter HXFIPT PVC |
![]() K024700 4803 Female Adapter HXFIPT PVC |
![]() K024950 4803 Female Adapter HXFIPT PVC |
![]() K025100 4803 Female Adapter HXFIPT PVC |
|||||
UPC Code | N/A 039923213525 | N/A 039923213549 | N/A 039923213563 | N/A 039923213587 | N/A 039923213600 | |||||
Type | N/A Adapter | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 4803 1 1/4 HXFIPT FEMALE ADAPTER PVC | N/A 4803 1 1/2 HXFIPT FEMALE ADAPTER PVC | N/A 4803 2 HXFIPT FEMALE ADAPTER PVC | N/A 4803 3 HXFIPT FEMALE ADAPTER PVC | N/A 4803 4 HXFIPT FEMALE ADAPTER PVC | |||||
Connection Type | N/A Hub x F | |||||||||
*eClass Classification |
N/A
PVC DWV Adapters |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.091 lb | N/A 0.101 lb | N/A 0.135 lb | N/A 0.475 lb | N/A 0.756 lb | |||||
|