![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4801 - Coupling H x H - PVC DWV
PVC DWV Fittings
The PVC DWV coupling features a hub x hub connection and connects PVC DWV piping lengths with solvent weld connections. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() K009250 4801 Coupling HXH PVC |
![]() K009350 4801 Coupling HXH PVC |
![]() K009450 4801 Coupling HXH PVC |
![]() K009550 4801 Coupling HXH PVC |
![]() K009600 4801 Coupling HXH PVC |
|||||
UPC Code | N/A 039923220264 | N/A 039923220288 | N/A 039923220240 | N/A 039923220301 | N/A 039923220325 | |||||
Type | N/A Coupling | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 2 x 1 1/2 | |||||
Description | N/A 4801 1 1/4 HXH COUPLING PVC | N/A 4801 1 1/2 HXH COUPLING PVC | N/A 4801R 1 1/2X1 1/4 HXH COUPLING PVC | N/A 4801 2 HXH COUPLING PVC | N/A 4801R 2X1 1/2 HXH COUPLING PVC | |||||
Connection Type | N/A Hub x Hub | |||||||||
*eClass Classification |
N/A
PVC DWV Couplings |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A PVC | |||||||||
Color | N/A White | |||||||||
Weight | N/A 0.075 lb | N/A 0.092 lb | N/A 0.100 lb | N/A 0.119 lb | N/A 0.131 lb | |||||
|