![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH607 - 90° Elbow P x P - Wrot Copper
Press Fittings
NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® PressG fittings are designed to join with seamless copper water tube in residential and commercial gas and compressed air systems. The press fittings can also be installed underground. NIBCO® PressG fittings are user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® PressG fittings features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® PressG copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9055455HPC PCH607 - 90° Elbow P x P - Wrot Copper |
![]() 9055600HPC PCH607 - 90° Elbow P x P - Wrot Copper |
![]() 9055750HPC PCH607 - 90° Elbow P x P - Wrot Copper |
![]() 9055950HPC PCH607 - 90° Elbow P x P - Wrot Copper |
![]() 9056150HPC PCH607 - 90° Elbow P x P - Wrot Copper |
|||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Press | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Wrot Copper | |||||||||
Description | N/A PCH607 1/2 PRESS X PRESS 90 ELBOW | N/A PCH607 3/4 PRESS X PRESS 90 ELBOW | N/A PCH607 1 PRESS X PRESS 90 ELBOW | N/A PCH607 11/4 PRESS X PRESS 90 ELBOW | N/A PCH607 11/2 PRESS X PRESS 90 ELBOW | |||||
eClass Classification | N/A Press Elbows | |||||||||
Weight | N/A 0.116 lb | N/A 0.223 lb | N/A 0.331 lb | N/A 0.528 lb | N/A 0.895 lb | |||||
|