![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH207 - 90° Elbow P x P - Carbon Steel
Press Fittings
NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2055455HPC PCH207 - 90° Elbow P x P - Carbon Steel |
![]() 2055600HPC PCH207 - 90° Elbow P x P - Carbon Steel |
![]() 2055750HPC PCH207 - 90° Elbow P x P - Carbon Steel |
![]() 2055950HPC PCH207 - 90° Elbow P x P - Carbon Steel |
![]() 2056150HPC PCH207 - 90° Elbow P x P - Carbon Steel |
|||||
UPC Code | N/A 039923425690 | N/A 039923425706 | N/A 039923425713 | N/A 039923425720 | N/A 039923425737 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Prs x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PCH207 1/2 PRESS x PRESS 90 ELBOW, CBN STL | N/A PCH207 3/4 PRESS x PRESS 90 ELBOW, CBN STL | N/A PCH207 1 PRESS x PRESS 90 ELBOW, CBN STL | N/A PCH207 1 1/4 PRESS x PRESS 90 ELBOW, CBN STL | N/A PCH207 1 1/2 PRESS x PRESS 90 ELBOW, CBN STL | |||||
Brand | N/A BenchPressG | |||||||||
Weight | N/A 0.178 kg0.392 lb | N/A 0.242 kg0.534 lb | N/A 0.431 kg0.951 lb | N/A 0.005 kg0.01 lb | N/A 0.777 kg1.712 lb | |||||
|