![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH207-2 - 90° Elbow Ftg x P - Carbon Steel
Press Fittings
NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2059110HPC PCH207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059150HPC PCH207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059200HPC PCH207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059255HPC PCH207-2 - 90° Elbow Ftg x P - Carbon Steel |
![]() 2059305HPC PCH207-2 - 90° Elbow Ftg x P - Carbon Steel |
|||||
UPC Code | N/A 039923425751 | N/A 039923425768 | N/A 039923425775 | N/A 039923425782 | N/A 039923425799 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Ftg x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PCH207-2 1/2 FTG x PRESS 90 ELBOW, CBN STL | N/A PCH207-2 3/4 FTG x PRESS 90 ELBOW, CBN STL | N/A PCH207-2 1 FTG x PRESS 90 ELBOW, CBN STL | N/A PCH207-2 1 1/4 FTGXPRESS 90 ELBOW, CBN STL | N/A PCH207-2 1 1/2 FTGXPRESS 90 ELBOW, CBN STL | |||||
Brand | N/A BenchPressG | |||||||||
Weight | N/A 0.164 kg0.361 lb | N/A 0.195 kg0.431 lb | N/A 0.366 kg0.807 lb | N/A 0.557 kg1.228 lb | N/A 0.801 kg1.765 lb | |||||
|