![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH206-2 - 45° Elbow Ftg x P - Carbon Steel
Press Fittings
NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2046200HPC PCH206-2 - 45° Elbow Ftg x P - Carbon Steel |
![]() 2046300HPC PCH206-2 - 45° Elbow Ftg x P - Carbon Steel |
![]() 2046400HPC PCH206-2 - 45° Elbow Ftg x P - Carbon Steel |
![]() 2046500HPC PCH206-2 - 45° Elbow Ftg x P - Carbon Steel |
![]() 2046600HPC PCH206-2 - 45° Elbow Ftg x P - Carbon Steel |
|||||
UPC Code | N/A 039923425874 | N/A 039923425898 | N/A 039923425904 | N/A 039923425911 | N/A 039923425935 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A Ftg x Prs | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Carbon Steel | |||||||||
Description | N/A PCH206-2 1/2 FTG x PRESS 45 ELBOW, CBN STL | N/A PCH206-2 3/4 FTG x PRESS 45 ELBOW, CBN STL | N/A PCH206-2 1 FTG x PRESS 45 ELBOW, CBN STL | N/A PCH206-2 1 1/4 FTG x PRESS 45 ELBOW, CBN STL | N/A PCH206-2 1 1/2 FTG x PRESS 45 ELBOW, CBN STL | |||||
Brand | N/A BenchPressG | |||||||||
Weight | N/A 0.005 kg0.01 lb | N/A 0.185 kg0.408 lb | N/A 0.301 kg0.663 lb | N/A 0.005 kg0.01 lb | N/A 0.602 kg1.327 lb | |||||
|