hero-banner
Batch CAD Cart (0)
  • Cart is empty
NIBCO® BenchPressG® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPressG fittings are designed to join black iron pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items
PCH204

PCH204 - Adapter P x M - Carbon Steel

PCH204

PCH204 - Adapter P x M - Carbon Steel

PCH204

PCH204 - Adapter P x M - Carbon Steel

PCH204

PCH204 - Adapter P x M - Carbon Steel

PCH204

PCH204 - Adapter P x M - Carbon Steel
UPC Code N/A 039923426062 N/A 039923426079 N/A 039923426086 N/A 039923426093 N/A 039923426109
Type N/A Adapter
Connection Type N/A Prs x M
Nominal Pipe Size N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Material N/A Carbon Steel
Description N/A PCH204 1/2 PRESS x M ADAPTER, CBN STL N/A PCH204 3/4 PRESS x M ADAPTER, CBN STL N/A PCH204 1 PRESS x M ADAPTER, CBN STL N/A PCH204 1 1/4 PRESS x M ADAPTER, CBN STL N/A PCH204 1 1/2 PRESS x M ADAPTER, CBN STL
Brand N/A BenchPressG
Weight N/A 0.093 kg0.206 lb N/A 0.153 kg0.338 lb N/A 0.209 kg0.46 lb N/A 0.427 kg0.941 lb N/A 0.529 kg1.167 lb