![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC641-XLC - Flange - Prs x Flange - LF DZR Brass
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
![]() 914550XLC PC641-XLC - Flange - Prs x Flange - LF DZR Brass |
![]() 914565XLC PC641-XLC - Flange - Prs x Flange - LF DZR Brass |
![]() 914575XLC PC641-XLC - Flange - Prs x Flange - LF DZR Brass |
|||
Type | N/A Flange | |||||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Connection Type | N/A Press | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A LF DZR Brass | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC641-XLC 21/2 PRS FLANGE | N/A PC641-XLC 3 PRS FLANGE | N/A PC641-XLC 4 PRS FLANGE | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Flanges | |||||
Product Group | N/A PC641-XLC | |||||
Weight | N/A 3.084 kg6.799 lb | N/A 3.855 kg8.499 lb | N/A 5.443 kg12 lb | |||
|