![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC633-4 - Union P x M - Wrot Copper
Press Fittings
NIBCO® Press System® fittings are the fastest, easiest way to join copper tubing systems in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9256800PC PC633-4 Union P x M – Wrot Copper |
![]() 9256810PC PC633-4 Union P x M – Wrot Copper |
![]() 9256820PC PC633-4 Union P x M – Wrot Copper |
![]() 9256830PC PC633-4 Union P x M – Wrot Copper |
![]() 9256840PC PC633-4 Union P x M – Wrot Copper |
|||||
UPC Code | N/A 039923308344 | N/A 039923308351 | N/A 039923308368 | N/A 039923308375 | N/A 039923308399 | |||||
Type | N/A Union | |||||||||
Connection Type | N/A Press x MNPT | |||||||||
Nominal Pipe Size | N/A 1/2 x 1/2 | N/A 3/4 x 3/4 | N/A 1 x 1 | N/A 1-1/4 x 1-1/4 | N/A 1-1/2 x 1-1/2 | |||||
Material | N/A CU Wrot Copper | |||||||||
eClass Classification | N/A Press Unions | |||||||||
Weight | N/A 0.386 lb | N/A 0.567 lb | N/A 0.842 lb | N/A 1.316 lb | N/A 1.756 lb | |||||
|