![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC607-2EW - Stub Out S x F - Wrot Copper
Press Fittings
NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9068200PC PC607-2EW - Stub Out S x F - Wrot Copper |
![]() 9068300PC PC607-2EW - Stub Out S x F - Wrot Copper |
![]() 9068400PC PC607-2EW - Stub Out S x F - Wrot Copper |
|||
UPC Code | N/A 039923408730 | N/A 039923408747 | N/A 039923408754 | |||
Type | N/A Press Stub Out Elbows | |||||
Connection Type | N/A Ftg | |||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Material | N/A Copper | |||||
Description | N/A PC607-2EW 1/2 FTG X STUB 90 ELBOW W/WP | N/A PC607-2EW 3/4 FTG X STUB 90 ELBOW W/WP | N/A PC607-2EW 1 FTG X STUB 90 ELBOW W/WP | |||
Weight | N/A 0.360 lb | N/A 0.520 lb | N/A 0.740 lb | |||
|