![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC607-2-XLC - 90° Elbow - Ftg x Prs - Wrot Copper
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
![]() 905940XLC PC607-2-XLC - 90° Elbow - Ftg x Prs - Wrot Copper |
![]() 905945XLC PC607-2-XLC - 90° Elbow - Ftg x Prs - Wrot Copper |
![]() 905955XLC PC607-2-XLC - 90° Elbow - Ftg x Prs - Wrot Copper |
|||
Type | N/A 90° Elbow | |||||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Connection Type | N/A Press x Ftg | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A Wrot Copper | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC607-2-XLC 2 1/2 FTG x PRS 90 ELBOW | N/A PC607-2-XLC 3 FTG x PRS 90 ELBOW | N/A PC607-2-XLC 4 FTG x PRS 90 ELBOW | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Elbows | |||||
Product Group | N/A PC607-2-XLC | |||||
Weight | N/A 0.9 kg | N/A 1.325 kg | N/A 2.365 kg | |||
|