![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC607-2 - 90° Elbow Ftg x P - Wrot Copper
Press Fittings
NIBCO® Press System® fittings are the fastest, easiest way to join copper tubing systems in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9059110PC PC607-2 90° Elbow Ftg x P – Wrot Copper |
![]() 9059150PC PC607-2 90° Elbow Ftg x P – Wrot Copper |
![]() 9059205PC PC607-2 90° Elbow Ftg x P – Wrot Copper |
![]() 9059255PC PC607-2 90° Elbow Ftg x P – Wrot Copper |
![]() 9059305PC PC607-2 90° Elbow Ftg x P – Wrot Copper |
|||||
UPC Code | N/A 039923308016 | N/A 039923308054 | N/A 039923308030 | N/A 039923240545 | N/A 039923324153 | |||||
Type | N/A Elbow | |||||||||
Connection Type | N/A FTG x Press | |||||||||
Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A CU Wrot Copper | |||||||||
Description | N/A PC607-2 1/2 FTG X PRESS 90 ELBOW LD | N/A PC607-2 3/4 FTG X PRESS 90 ELBOW LD | N/A PCH607-2 1 FTG X PRESS 90 ELBOW | N/A PC607-2 11/4 FTG X PRESS 90 ELBOW LD | N/A PC607-2 11/2 FTG X PRESS 90 ELBOW LD | |||||
eClass Classification | N/A Press Elbows | |||||||||
Weight | N/A 0.100 lb | N/A 0.180 lb | N/A 0.319 lb | N/A 0.490 lb | N/A 0.871 lb | |||||
|