![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC604-XLC - Adapter - Prs x M - LF DZR Brass
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Unit of Measure
Items |
![]() 903265XLC PC604-XLC - Adapter - Prs x M - LF DZR Brass |
![]() 903270XLC PC604-XLC - Adapter - Prs x M - LF DZR Brass |
![]() 903275XLC PC604-XLC - Adapter - Prs x M - LF DZR Brass |
|||
Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
Type | N/A Adapter | |||||
Connection Type | N/A Press x MNPT | |||||
Seal Material | N/A EPDM | |||||
Pressure [Max] | N/A 300 psi | |||||
Material | N/A LF DZR Brass | |||||
Operating Temperature [Max] | N/A 250 ºF | |||||
Description | N/A PC604-XLC 21/2 PRS x M ADAPTER | N/A PC604-XLC 3 PRS x M ADAPTER | N/A PC604-XLC 4 PRS x M ADAPTER | |||
Brand | N/A Webstone | |||||
eClass Classification | N/A Press XLC Couplings | |||||
Product Group | N/A PC604-XLC | |||||
Weight | N/A 0.654 kg1.442 lb | N/A 0.85 kg1.874 lb | N/A 1.513 kg3.336 lb | |||
|