![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC233 - BenchPress™ Union P x P - Carbon Steel
Press Fittings
NIBCO® BenchPress® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 2256630EPC PC233 - BenchPress® Union P x P - Carbon Steel |
![]() 2256640EPC PC233 - BenchPress® Union P x P - Carbon Steel |
![]() 2256650EPC PC233 - BenchPress® Union P x P - Carbon Steel |
|||
UPC Code | N/A 039923434241 | N/A 039923434258 | N/A 039923434265 | |||
Type | N/A Press Union | |||||
Connection Type | N/A Prs x Prs | |||||
Nominal Pipe Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||
Material | N/A Carbon Steel | |||||
Description | N/A PC233 1 1/4 PRESS X PRESS UNION, CBN STL | N/A PC233 1 1/2 PRESS X PRESS UNION, CBN STL | N/A PC233 2 PRESS X PRESS UNION, CBN STL | |||
Brand | N/A BenchPress® | |||||
Weight | N/A 2.9 lb | N/A 3 lb | N/A 4.5 lb | |||
|